GRIPfit push-in fittings
Series 7000 - Beverage and Water filtration
Tube external diameters: 4, 6, 8 mm
Fittings threads: ISO-228 BSPP (G1/8, G1/4, G3/8).
Fittings threads: ISO-228 BSPP (G1/8, G1/4, G3/8).
Series 7000 Beverage and Water filtration is a new range of push-in fittings made of reinforced bio-sourced technopolymer and low lead brass. Thanks to the materials and new connection technology, these fittings are ideal for beverage dispensing and water filtration systems.
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
there are no salable codes online
Look in the "Accessory" tab for the Configurator
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Diameters | ø 4 mm | ø 6 mm | ø 8 mm | |
Maximum working pressure |
- 20° / + 40° + 40° / + 70° + 70° / + 100° |
16 bar 16 bar 16 bar |
16 bar 14 bar 12 bar |
16 bar 12 bar 10 bar |
Minimum working pressure | -0,9 bar | |||
Temperature | -20 ÷ +100 (See characteristics of tubes used) | |||
Threads | GAS cylindrical ISO-228 BSPP | |||
Connecting tube | Polyurethane (PU), Polyethylene (PE), Polyamide (PA), Fluoropolymer (PTFE), Polyester (HY3L), rigid metal pipe with smooth grooved metal end | |||
Fluid | Drinking and mains water, beverages and gas (for other fluids consult our technicians) | |||
Materials | (A) Body = Technopolymer (PA11), low lead brass (CW510L) (B) Button = Technopolymer (PA66) (C) Gripping ring = Stainless steel (AISI 301) (D) Seals = EPDM (E) Thread = Low lead brass (CW510L) |
1-9/9 results
1-9/9 results