text.skipToContent text.skipToNavigation

Series CSSP

Size 40
The Series CSSP pneumatic gripper provides an innovative solution for cobots used in industrial process applications such as machine tool tending, end-of-line packaging, and assembly. Its lightweight and compact design optimises available space and cobot payload, ensuring flexibility, safety, ease of use, and efficiency.
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Type of construction Self-centering collaborative gripper with T-guide
Operation Double acting with spring in closing or opening
Size 40 mm
Air connections M5 (tube Ø6 mm)
Operating temperature 5°C ÷ 50°C
Storage temperature -10°C ÷ 60°C
Maximum use frequency 3Hz (NC) 1.7Hz (NO)
Repeatability 0.02 mm
Medium Filtered air in class [7:4:4] according to ISO 8573-1. In case lubricated air is used, we recommend ISOVG32 oil and to never interrupt lubrification.
Protection class IP40
Compatibility ROHS and REACH Directives
Certifications ISO 12100, ISO 10218, ISO TS15066, ISO 4414, IEC 61000-6-2, IEC 61000-6-4
Operating pressure 4 ÷ 7 bar
Voltage 24V
Max current 0.25A
Closing force per jaw at 0 mm (6bar) 94N (NC) 62N (NO)
Opening force per jaw at 0 mm (6bar) 76N (NC) 107N (NO)
Stroke per gripper jaw [mm] 6 mm
Full screen
Your configuration