Flat suction pads
Series VSCF
Universal suction pads in NBR or Silicone.
Diameters from 1 to 100 mm with thread size M3, M5, G1/8, G1/4, both
male and female.
Diameters from 1 to 100 mm with thread size M3, M5, G1/8, G1/4, both
male and female.
Series VSCF flat suction pads consist of a nipple and rubber part which are delivered assembled.
Both components can be ordered separately as spare parts.
From diameter 60 mm and up a mounting plate is vulcanised into the rubber part to which the nipple should be mounted.
These suction pads are generally used for handling objects with smooth or slightly curved surfaces such as sheet metals, extruded profiles, cardboard boxes, glass plates, plastic components, wood panels etc.
Applications:
- Handling of parts with flat or slightly curved surfaces like sheet metal for car body workshops, tubes, cardboard boxes, etc.
- Silicone version for the handling of parts at high temperatures
Both components can be ordered separately as spare parts.
From diameter 60 mm and up a mounting plate is vulcanised into the rubber part to which the nipple should be mounted.
These suction pads are generally used for handling objects with smooth or slightly curved surfaces such as sheet metals, extruded profiles, cardboard boxes, glass plates, plastic components, wood panels etc.
Applications:
- Handling of parts with flat or slightly curved surfaces like sheet metal for car body workshops, tubes, cardboard boxes, etc.
- Silicone version for the handling of parts at high temperatures
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Description | robust hard-wearing suction pads consisting of suction pad VSCF and connection nipple |
Construction | - nipples and suction pads are supplied not assembled - diameters of 60 mm and more: nipple screwed into supporting plate vulcanised to the pad |
Maintenance | it is possible to replace the soft element |
Working temperature | NBR version: -30°C ÷ +120°C (for short time <30 sec.); -10°C ÷ +70°C (long-term) SILICONE version: -50°C ÷ +220°C (for short time <30 sec.); -30°C ÷ +180°C (long-term) |
1-7/7 results
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support