text.skipToContent text.skipToNavigation
Series 6

Series 6

These solenoid valves are equipped with a manual override and are available with G1/8 inlet ports and with G1/8 outlets or with a diameter 4 cartridge. The body is supplied complete with screws and O-ring.
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration
CODING EXAMPLE
6 3 8 M 105 A 6 B
6 SERIES
3 NUMBER OF PORTS AND FUNCTIONS
0 = interface
2 = 2/2-way - NC
3 = 3/2-way - NC
4 = 3/2-way - NO
8 CONNECTION
0 = interface
3 = G3/8
8 = G1/8
C = cartridge Ø 4
M M = manifold
105 TYPE OF BODY
150 = threaded body G1/8 - orifice Ø 2 mm
15E = threaded body G3/8 - orifice Ø 2.5 mm
15F = threaded body G3/8 - orifice Ø 3 mm
15G = threaded body G3/8 - orifice Ø 4 mm
450 = rotatable interface body - Ø 2 mm orifice
45E = rotatable interface body - Ø 2.5 mm orifice
457 = fixed interface body - Ø 2 mm orifice
101 = single manifold
102 = manifold - 2 pieces
103 = manifold - 3 pieces
104 = manifold - 4 pieces
105 = manifold - 5 pieces
106 = manifold - 6 pieces
107 = manifold - 7 pieces
108 = manifold - 8 pieces
109 = manifold - 9 pieces
110 = manifold - 10 pieces
111 = manifold - 11 pieces
112 = manifold - 12 pieces
113 = manifold - 13 pieces
114 = manifold - 14 pieces
115 = manifold - 15 pieces
A COIL MATERIAL:
A = PPS
6 SOLENOID DIMENSIONS
6 = 32x32
B VOLTAGE - POWER CONSUMPTION
B = 24 V 50/60 Hz - 12 VA
C = 48 V 50/60 Hz - 12 VA
D = 110 V 50/60 Hz - 12 VA
E = 230 V 50/60 Hz - 12 VA
2 = 12 V DC - 10 W
3 = 24 V DC - 10 W
4 = 48 V DC - 10 W
5 = 72 V DC - 10 W
6 = 110 V DC - 10 W
8 = 160 V DC - 10 W
VERSIONS
= standard
LT = for low temperatures

Series 6 solenoid valve - 3/2-way NC - Mod. 638M - 63CM

* add
- VOLTAGE
(see CODING EXAMPLE)



Mod. Inlet Outlet Orifice Ø (mm) kv (l/min) Qn (Nl/min) Pressure min-max (bar)
638M-101-A6* G1/8 G1/8 2 1.8 120 0 ÷ 10
63CM-101-A6* G1/8 cartridge Ø 4 2 1.6 108 0 ÷ 10


1-1/1  results