text.skipToContent text.skipToNavigation
Series RFO

Series RFO

Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration
Coding example
RF U 4 8 2 1/8
RF SERIES
U 4 FUNCTION
U 4 = unidirectional
O 3 = bidirectional
8 PORTS
4 = G1/4
5 = M5
6 = G3/8
7 = G1/2
8 = G1/8
2 FLOW CONTROL RANGE
2 = ø 1.5 mm max (for ports M5)
ø 2 mm max (for ports 1/8 only)
3 = ø 3 mm max (for ports 1/8 only)
4 = ø 4 mm max (for ports 1/4 only)
6 = ø 6 mm max (for ports 1/4 only)
7 = ø 7 mm max (for ports 3/8, 1/2 only)
1/8 PORTS
M5
1/8
1/4
3/8
1/2

Bidirectional flow control valves Series RFO

TABLE NOTE:

* knurled ring nut



Mod. Ø A B D F G L M1 M2 M3 L3 M4 T Z S SW SW1 SW2
RFO 352-M5 1.5 M10x1 M5 4.2 14 16 26 18.5 13.2 7 - 13.2 39 44.5 3 12 14 8
RFO 382-1/8 2 M12x1 G1/8 4.2 16 21 34 24.5 16.5 8 - 16.5 46 51 4 14 17 9
RFO 383-1/8 3 M12x1 G1/8 4.5 16 21 34 24.5 16.5 8 - 16.5 46 51 4 14 17 9
RFO 344-1/4 4 M20x1.5 G1/4 6.5 25 30 52 35 24 12 - 24 60 69 7 22 24 14
RFO 346-1/4 6 M20x1.5 G1/4 6.5 25 30 52 35 24 12 - 24 60 69 7 22 24 14
RFO 367-3/8 7 M18x1 G3/8 6.5 27 42 56 43 34.5 14 28 7.5 75 85 8 22 22 *
RFO 377-1/2 7 M18x1 G1/2 6.5 27 42 56 43 34.5 14 28 7.5 75 85 8 22 22 *
* knurled ring nut