text.skipToContent text.skipToNavigation
Series SCU

Series SCU

For mounting on single-acting or double-acting cylinders.
Adjustment of setting by a screwdriver. Ports: M5, G1/8, G1/4 and G3/8.

Assembly with fittings Mod. 6610; 6620; 1610; 1620; 2023; 1170.
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration
Coding example
M CU 7 02 M5
M ACTUATION
M = Manual
S = Screwdriver
CU ASSEMBLY
CU = on cylinders unidirectional
VU = on valves unidirectional
CO = bidirectional
7 VERSIONS
6 = needle (screwdriver operated)
7 = needle (manual operated)
02 NOMINAL DIAMETER
02 = ø 1,5 max
04 = ø 2 max
06 = ø 4 max
08 = ø 7 max
10 = ø 12 max
M5 PORTS
M5 = M5
1/8 = G1/8
1/4 = G1/4
3/8 = G3/8
1/2 = G1/2
To ensure the right choice of unidirectional flow controller, proceed as follows: calculate the quantity of air in Nl/min (see cylinder Table); determine the stroke time of the cylinder; refer to graph to see which controller is the right type.

Unidirectional flow controllers Series SCU

Note: M5 flow controllers must be used together with M6 adjustable fittings.



Mod. A H L S SW
SCU 602-M5 M5 3,5 21,5 5,5 8
SCU 604-1/8 G1/8 5 31,5 12,5 12
SCU 606-1/4 G1/4 6 32,5 12,5 15
SCU 608-3/8 G3/8 7 40,5 12,5 18