Stainless steel solenoid valves
Series CFB
2/2-way - Normally Closed (NC)
3/2-way - Normally Closed (NC)
3/2-way - Normally Closed (NC)
Series CFB Stainless Steel direct acting solenoid valves for general purpose, 2/2-way and 3/2-way NC, are the ideal solution for a wide range of applications whereby the environment and fluids used can be particularly aggressive and contaminating.
Special versions are available on demand.
The valve function is determined by a poppet and the operation is direct.
Different versions are available according to the nominal diameter and to the threaded ports, as shown in the following tables. They can thus satisfy various requirements in terms of flow rates and working pressures.
Special versions are available on demand.
The valve function is determined by a poppet and the operation is direct.
Different versions are available according to the nominal diameter and to the threaded ports, as shown in the following tables. They can thus satisfy various requirements in terms of flow rates and working pressures.
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
TECHNICAL FEATURES | |
Function | 2/2 NC - 3/2 NC |
Operation | direct acting poppet type |
Pneumatic connections | G1/8 … G1/2 threads |
Orifice diameter | 1.5 … 4 mm |
Flow coefficient Kv (m³/h) | 0.08 ... 0.28 |
Operating pressure | 0 ÷ 4 … 25 bar |
Operating temperature | -10 ÷ 140°C |
Fluid | air, water, liquid and gaseous fluids with max viscosity 37 cSt (5° E) |
Response time | ON <15 ms - OFF <25 ms |
Installation | in any position |
MATERIALS IN CONTACT WITH THE MEDIUM | |
Body | stainless steel 316L |
Seals | FKM - EPDM |
Internal parts | |
ELECTRICAL FEATURES | |
Voltage | 12 V DC, 24 V DC - 24V AC 50 Hz, 110 V AC 50/60 Hz, 220/230 V AC 50/60 Hz |
Voltage tolerance | ±5% (DC) - ±10% (AC) |
Power consumption | 19 W (DC) - 15 VA (AC) |
Duty cycle | ED 100% |
Insulation class | H (180°C) |
Electrical connection | DIN EN 175-301-803-A connector |
Protection class | IP65 with connector |
Special versions available on demand |
It is recommended to use connections with internal diameters bigger than valve orifices, otherwise there may be a performance change.
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
CODING EXAMPLE
CFB | D | 2 | 1 | A | W | X | B8 | E |
CFB | SERIES |
D |
OPERATION D = direct |
2 |
NUMBER OF WAYS - POSITIONS 2 = 2/2-way - NC 3 = 3/2-way - NC |
1 |
CONNECTIONS 1 = G1/8 2 = G1/4 3 = G3/8 4 = G1/2 |
A |
ORIFICE DIAMETER A = 1.5 mm B = 2 mm C = 2.5 mm E = 3 mm F = 4 mm |
W |
SEALS MATERIAL W = FKM E = EPDM |
X |
BODY MATERIAL X = 316L stainless steel |
B8 |
SOLENOID DIMENSION B8 = 30 mm |
E |
VOLTAGE - POWER CONSUMPTION B = 24 V 50/60 Hz - 15 VA D = 110 V 50/60 Hz - 15 VA E = 230 V 50/60 Hz - 15 VA 2 = 12 V DC - 19 W 3 = 24 V DC - 19 W |
Mod. | Function | Connections | Orifice Ø (mm) | Kv (m³/h) | Pressure min-max (bar) | A | B | C | D | F | G | H | I | Pneumatic symbol |
CFB-D21A-...X-* | 2/2 NC | G1/8 | 1.5 | 0.08 | 0 ÷ 25 | 71.7 | 59.2 | 21 | 42 | 15 | 8 | 25 | 29 | EV01 |
CFB-D21B-...X-* | 2/2 NC | G1/8 | 2 | 0.10 | 0 ÷ 22 | 71.7 | 59.2 | 21 | 42 | 15 | 8 | 25 | 29 | EV01 |
CFB-D21C-...X-* | 2/2 NC | G1/8 | 2.5 | 0.14 | 0 ÷ 15 | 71.7 | 59.2 | 21 | 42 | 15 | 8 | 25 | 29 | EV01 |
CFB-D22B-...X-* | 2/2 NC | G1/4 | 2 | 0.10 | 0 ÷ 22 | 71.7 | 59.2 | 21 | 42 | 18 | 8 | 25 | 28 | EV01 |
CFB-D22C-...X-* | 2/2 NC | G1/4 | 2.5 | 0.14 | 0 ÷ 15 | 71.7 | 59.2 | 21 | 42 | 18 | 8 | 25 | 28 | EV01 |
CFB-D22E-...X-* | 2/2 NC | G1/4 | 3 | 0.18 | 0 ÷ 10 | 71.7 | 59.2 | 21 | 42 | 18 | 8 | 25 | 28 | EV01 |
CFB-D23E-...X-* | 2/2 NC | G3/8 | 3 | 0.18 | 0 ÷ 10 | 71.7 | 59.2 | 22.5 | 45 | 23 | 9.5 | 25 | 28 | EV01 |
CFB-D23F-...X-* | 2/2 NC | G3/8 | 4 | 0.28 | 0 ÷ 6 | 71.7 | 59.2 | 22.5 | 45 | 23 | 9.5 | 25 | 28 | EV01 |
CFB-D24E-...X-* | 2/2 NC | G1/2 | 3 | 0.18 | 0 ÷ 10 | 76.7 | 61.7 | 24.5 | 49 | 27.5 | 11 | 30 | 31 | EV01 |
CFB-D24F-...X-* | 2/2 NC | G1/2 | 4 | 0.28 | 0 ÷ 6 | 76.7 | 61.7 | 24.5 | 49 | 27.5 | 11 | 30 | 31 | EV01 |
CFB-D32A-...X-* | 3/2 NC | G1/4 | 1.5 | 0.08 | 0÷13 | 77.8 | 65.3 | 21 | 42 | 18 | 8 | 25 | 28 | EV45 |
CFB-D32B-...X-* | 3/2 NC | G1/4 | 2 | 0.1 | 0÷9 | 77.8 | 65.3 | 21 | 42 | 18 | 8 | 25 | 28 | EV45 |
CFB-D32C-...X-* | 3/2 NC | G1/4 | 2.5 | 0.14 | 0÷5.5 | 77.8 | 65.3 | 21 | 42 | 18 | 8 | 25 | 28 | EV45 |
CFB-D32E-...X-* | 3/2 NC | G1/4 | 3 | 0.18 | 0÷4 | 77.8 | 65.3 | 21 | 42 | 18 | 8 | 25 | 28 | EV45 |