Vacuum cup filters
Series FVT
Used as pre-filters and fine filters for air with varying amounts of contamination, for the protection of the vacuum generator.
Mounted as protection for the ejector.
Mounted as protection for the ejector.
These filters can be mounted directly under the ejectors to protect them in case of dusty environmental conditions.
The filter element can be substituted very easily and its conditions can be checked thanks to its transparent wrapping.
These filters can be wall-mounted through a proper bracket.
Filtering of vacuum and air up to 7 bar.
The filter element can be substituted very easily and its conditions can be checked thanks to its transparent wrapping.
These filters can be wall-mounted through a proper bracket.
Filtering of vacuum and air up to 7 bar.
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
there are no salable codes online
Look in the "Accessory" tab for the Configurator
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Description | Cup filter |
Materials | - body in technopolymer - filter in polyethylene (PE) |
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
CODING EXAMPLE
FVT | FF | 1/4 | 80 |
FVT |
SERIES FVT = cup filter |
FF |
THREAD SIZE FF = female-female |
1/4 |
CONNECTIONS 1/8 = G1/8 1/4 = G1/4 3/8 = G3/8 1/2 = G1/2 3/4 = G3/4 |
80 |
FILTER ELEMENT 80 = 80 µm |
1-1/1 results