text.skipToContent text.skipToNavigation
Series 2

Series 2

The codes shown in the table are composed by two 3/2-way valves NC which can be operated with the control device Mod. 200-870 only.
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration
CODING EXAMPLE
2 3 4 97 5
2 SERIES
3 FUNCTION:
3 = 3/2-way NC
4 = 3/2-way NO
8 = 5/3-way CO (function realized with 2x 3/2-way NC valves)
4 PORTS:
4 = cartridge ø 4
5 = M5
97 MODE OF OPERATION:
87 = 3 position selector
89 = push button
97 = palm switch
90 = joystick
99 = 2 position selector
92 = pedal
904 = key
5 RESETTING:
5 = spring return
0 = stable
2 = latching-twist to release
54= joystick

Minivalves Mod. 284-000, 285-000



Mod. Operating pressure (bar) Flow (Nl/min) Symbols
284-000 2 ÷ 8 60 VM21
285-000 2 ÷ 8 60 VM21