Bidirectional flow controllers
Series PSCO
A screwdriver must be used to adjust the registration setting.
Ports: M5, G1/8, G1/4 and G3/8.
Port M5: banjo in brass
Ports: M5, G1/8, G1/4 and G3/8.
Port M5: banjo in brass
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
CODING EXAMPLE
To ensure the right choice of unidirectional flow controller, proceed as follows:
calculate the quantity of air in Nl/min (see cylinders table); determine the stroke time of the cylinder; refer to graph to see which is the right type of controller.
calculate the quantity of air in Nl/min (see cylinders table); determine the stroke time of the cylinder; refer to graph to see which is the right type of controller.
P | M | CU | 7 | 04 | 1/8 | 4 |
P | SERIES |
M |
ACTUATION: M = Manual S = Screwdriver |
CU |
ASSEMBLY: CU = on cylinders unidirectional VU = on valves unidirectional CO = bidirectional |
7 |
VERSIONS: 6 = needle (screwdriver operated) 7 = needle (manual operated) |
04 |
NOMINAL DIAMETER: 02 = Ø1.5 MAX 04 = Ø2 MAX 06 = Ø4 MAX 08 = Ø7 MAX |
1/8 |
PORTS: M5 = M5 1/8 = G1/8 1/4 = G1/4 3/8 = G3/8 |
4 |
TUBE: 4 = Ø 4 6 = Ø 6 8 = Ø 8 10 = Ø 10 12 = Ø 12 |
Mod. | A | B | G | H | L | N | S | W | SW |
M5 | 4 | 8.6 | 3.5 | 21.5 | 18 | 5.7 | 8 | 8 | |
M5 | 6 | 10.4 | 3.5 | 21.5 | 19 | 5.7 | 8 | 8 | |
PSCO 604-1/8-4 | G1/8 | 4 | 11.6 | 5 | 27 | 21 | 7.75 | 14 | 12 |
PSCO 604-1/8-6 | G1/8 | 6 | 11.6 | 5 | 27 | 21 | 7.75 | 14 | 12 |
PSCO 604-1/8-8 | G1/8 | 8 | 13.9 | 5 | 27 | 22.5 | 7.75 | 14 | 12 |
PSCO 606-1/4-6 | G1/4 | 6 | 13.9 | 6 | 30.5 | 24.5 | 9,25 | 18.6 | 15 |
PSCO 606-1/4-8 | G1/4 | 8 | 13.9 | 6 | 30.5 | 24.5 | 9.25 | 18.6 | 15 |
PSCO 606-1/4-10 | G1/4 | 10 | 16.1 | 6 | 30.5 | 27 | 9.25 | 18.6 | 15 |
PSCO 608-3/8-10 | G3/8 | 10 | 20.2 | 7 | 36.5 | 29 | 11 | 22 | 18 |
PSCO 608-3/8-12 | G3/8 | 12 | 20.2 | 7 | 36.5 | 29 | 11 | 22 | 18 |