61
63
69
6PF
90
RL
Piston diameter [Ømm]
125
Max. stroke [mm]
Dimensional standard
ISO 15552
ISO 6432
Certifications
ATEX
REACH
RoHS
Min. operating pressure [Bar]
Position Sensing
Linear transducer
Magnetic switch
Not available
Type of rod end
Female
Male
Type of cushioning
Adjustable
Mechanical
Rotation angle [°]
90
180
270
360
Torque [Nm]
7.2
13.5
23.4
43.8
94.2
158.1
306
International standard cylinders
Stainless steel cylinders
Rotary cylinders
Hydrochecks, Rod lock, Shock absorbers