Pneumatic Actuation
Pneumatic Actuation
Facets
Remove all facets
Name of Series
27
31
32
42
43
45
50
52
61
63
69
90
97
QC
QL
QP
RL
ST
Piston diameter [Ømm]
40
Max. stroke [mm]
Dimensional standard
ISO 15552
ISO 21287
ISO 6432
UNITOP
Certifications
ATEX
REACH
RoHS
Min. operating pressure [Bar]
Position Sensing
Magnetic switch
Not available
Type of rod end
Female
Flat
Male
Non rotating flange
Rodless
With roller
Type of cushioning
Adjustable
Mechanical
Rotation angle [°]
90
180
270
360
Torque [Nm]
7.2
13.5
23.4
43.8
94.2
158.1
306