Flow sensors
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
Pneumatic Actuation
Pneumatic Actuation
Facets
Remove all facets
Name of Series
30
31
32
42
45
50
52
61
63
69
6PF
90
97
QC
QN
QP
RL
Piston diameter [Ømm]
63
Max. stroke [mm]
Dimensional standard
ISO 15552
ISO 21287
ISO 6432
UNITOP
Certifications
ATEX
REACH
RoHS
Min. operating pressure [Bar]
Position Sensing
Linear transducer
Magnetic switch
Not available
Type of rod end
Female
Flat
Male
Non rotating flange
Rodless
Type of cushioning
Adjustable
Mechanical
Rotation angle [°]
90
180
270
360
Torque [Nm]
7.2
12.48
13.5
23.4
26.41
42.58
43.8
94.2
99.8
158.1
306