16
23
24
25
27
31
32
40
41
42
50
52
61
63
69
6PF
90
94
95
97
QC
QL
QP
QR
QX
RPA
ST
Piston diameter [Ømm]
8
10
12
16
20
25
30
32
40
50
63
80
100
125
160
200
250
320
Max. stroke [mm]
Dimensional standard
ISO 15552
ISO 21287
ISO 6432
UNITOP
Certifications
ATEX
REACH
RoHS
Min. operating pressure [Bar]
Position Sensing
Magnetic switch
Type of rod end
Female
Flat
Male
Rodless
With roller
Type of cushioning
Adjustable
Auto-cushioning
Mechanical
Rotation angle [°]
90
180
190
270
360
Torque [Nm]
1
2
4.5
6.5
7.2
11.5
13.5
23.4
43.8
94.2
158.1
306
International standard cylinders
Compact cylinders
Stainless steel cylinders
Guided cylinders
Cylinders not according standards
Rotary cylinders
Rodless cylinders