14
16
23
24
25
30
31
32
40
41
43
ARP
QL
QN
RL
SA
Piston diameter [Ømm]
6
8
10
12
16
20
25
32
40
50
63
80
100
125
160
200
250
320
Max. stroke [mm]
Dimensional standard
ISO 15552
ISO 21287
ISO 5211
ISO 6432
NAMUR
UNITOP
Certifications
ATEX
REACH
RoHS
Min. operating pressure [Bar]
Position Sensing
Not available
Type of rod end
Female
Male
Type of cushioning
Adjustable
Auto-cushioning
Mechanical
Rotation angle [°]
90
180
Torque [Nm]
9
12.48
24
26.41
42.58
50
99.8
100
120
200
370
597
825
1122
1655
2648
International standard cylinders
Compact cylinders
Cylinders not according standards
Rotary cylinders
Hydrochecks, Rod lock, Shock absorbers