Flow sensors
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
Pneumatic Actuation
Pneumatic Actuation
Facets
Remove all facets
Name of Series
16
23
24
25
27
31
32
40
41
42
45
61
63
6PF
ARP
QC
QL
QN
QP
QX
Piston diameter [Ømm]
8
10
12
16
20
25
32
40
50
63
80
100
125
160
200
250
320
Max. stroke [mm]
Dimensional standard
ISO 15552
ISO 21287
ISO 5211
ISO 6432
NAMUR
UNITOP
Certifications
ATEX
REACH
RoHS
Min. operating pressure [Bar]
Position Sensing
Linear transducer
Magnetic switch
Not available
Type of rod end
Female
Flat
Male
Non rotating flange
Type of cushioning
Adjustable
Auto-cushioning
Mechanical
Rotation angle [°]
90
Torque [Nm]
9
24
50
100
120
200
370
597
825
1122
1655
2648
International standard cylinders
Compact cylinders
Guided cylinders
Cylinders not according standards
Rotary cylinders