14
16
23
24
25
27
30
31
32
40
41
42
43
45
50
52
61
63
69
6PF
90
94
95
97
ARP
QC
QL
QN
QP
QR
QX
RL
RPA
SA
ST
Piston diameter [Ømm]
6
8
10
12
16
20
25
30
32
40
50
63
80
100
125
160
200
250
320
Max. stroke [mm]
Dimensional standard
ISO 15552
ISO 21287
ISO 5211
ISO 6432
NAMUR
UNITOP
Certifications
ATEX
REACH
RoHS
Min. operating pressure [Bar]
Position Sensing
Linear transducer
Magnetic switch
Not available
Type of rod end
Female
Flat
Male
Non rotating flange
Rodless
With roller
Type of cushioning
Adjustable
Auto-cushioning
Mechanical
Rotation angle [°]
90
180
190
270
360
Torque [Nm]
1
2
4.5
6.5
7.2
9
11.5
12.48
13.5
23.4
24
26.41
42.58
43.8
50
94.2
99.8
100
120
158.1
200
306
370
597
825
1122
1655
2648