30
69
Piston diameter [Ømm]
32
40
50
63
80
100
125
Certifications
REACH
RoHS
Min. operating pressure [Bar]
Position Sensing
Magnetic switch
Not available
Type of rod end
Male
Type of cushioning
Adjustable
Mechanical
Rotation angle [°]
180
Torque [Nm]
7.2
12.48
13.5
23.4
26.41
42.58
43.8
94.2
99.8
158.1
306
Rotary cylinders