Pneumatic Actuation
Pneumatic Actuation
Facets
Remove all facets
Name of Series
61
63
69
6PF
90
Piston diameter [Ømm]
125
Max. stroke [mm]
Dimensional standard
ISO 15552
Certifications
ATEX
REACH
RoHS
Min. operating pressure [Bar]
Position Sensing
Linear transducer
Magnetic switch
Type of rod end
Male
Type of cushioning
Adjustable
Rotation angle [°]
90
180
270
360
Torque [Nm]
7.2
13.5
23.4
43.8
94.2
158.1
306
International standard cylinders
Stainless steel cylinders
Rotary cylinders