16
23
24
25
30
40
41
42
50
52
61
63
69
6PF
90
94
95
97
QR
Piston diameter [Ømm]
8
10
12
16
20
25
32
40
50
63
80
100
125
160
200
250
320
Max. stroke [mm]
Dimensional standard
ISO 15552
ISO 6432
Certifications
ATEX
REACH
RoHS
Min. operating pressure [Bar]
Position Sensing
Linear transducer
Magnetic switch
Not available
Type of rod end
Female
Flat
Male
Rodless
Type of cushioning
Adjustable
Rotation angle [°]
90
180
190
270
360
Torque [Nm]
1
2
4.5
6.5
7.2
11.5
12.48
13.5
23.4
26.41
42.58
43.8
94.2
99.8
158.1
306
International standard cylinders
Stainless steel cylinders
Cylinders not according standards
Rotary cylinders
Rodless cylinders