14
16
23
24
25
27
30
31
32
40
41
61
63
6PF
94
95
ARP
QC
QN
QR
QX
RPA
ST
Piston diameter [Ømm]
6
8
10
12
16
20
25
30
32
40
50
63
80
100
125
160
200
250
320
Max. stroke [mm]
Dimensional standard
ISO 15552
ISO 21287
ISO 5211
ISO 6432
NAMUR
UNITOP
Certifications
ATEX
REACH
RoHS
Min. operating pressure [Bar]
Position Sensing
Linear transducer
Magnetic switch
Not available
Type of rod end
Female
Flat
Male
With roller
Type of cushioning
Mechanical
Rotation angle [°]
90
180
190
Torque [Nm]
1
2
4.5
6.5
9
11.5
12.48
24
26.41
42.58
50
99.8
100
120
200
370
597
825
1122
1655
2648
International standard cylinders
Compact cylinders
Stainless steel cylinders
Guided cylinders
Cylinders not according standards
Rotary cylinders