Flow sensors
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
Pneumatic Actuation
Pneumatic Actuation
Facets
Remove all facets
Name of Series
31
32
43
63
ARP
QL
QP
RPA
Piston diameter [Ømm]
12
16
20
25
30
32
40
50
63
80
100
125
Max. stroke [mm]
Dimensional standard
ISO 15552
ISO 21287
ISO 5211
ISO 6432
NAMUR
UNITOP
Certifications
ATEX
REACH
RoHS
Min. operating pressure [Bar]
Position Sensing
Magnetic switch
Not available
Type of rod end
Female
Type of cushioning
Adjustable
Mechanical
Rotation angle [°]
90
Torque [Nm]
9
24
50
100
120
200
370
597
825
1122
1655
2648
International standard cylinders
Compact cylinders
Rotary cylinders
Hydrochecks, Rod lock, Shock absorbers