QC
QR
QX
Piston diameter [Ømm]
10
20
25
32
40
50
63
Max. stroke [mm]
Certifications
ATEX
REACH
RoHS
Min. operating pressure [Bar]
Position Sensing
Magnetic switch
Type of rod end
Flat
Type of cushioning
Adjustable
Mechanical
Rotation angle [°]
190
Torque [Nm]
1
2
4.5
6.5
11.5
Guided cylinders
Rotary cylinders