text.skipToContent text.skipToNavigation
Series QL

Series QL

Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Short-stroke magnetic cylinders Series QL

+ = add the stroke



Ø Strokes range (mm) ØC D E G H H1 J ØK L L1 M M1 N P Q SW TG Z
12 5 ÷ 30 6 - 25 28 7,5 5 M4x0,7 6,5 3,5 11 6 6 31,5 M3x0,5 M5x0,8 5 15,5 -
16 5 ÷ 30 8 - 29 30,5 9 5 M4x0,7 6,5 3,5 11 8 6 34 M4x0,7 M5x0,8 6 20 -
20 5 ÷ 50 10 - 35,5 31,5 8 5,5 M6x1 9 7 17 7 6 36 M5x0,8 M5x0,8 8 25,5 -
25 5 ÷ 50 12 - 40 32,5 11 5,5 M6x1 9 7 17 12 6 37,5 M6x1 M5x0,8 10 28 -
32 5 ÷ 100 16 49,5 45 33 10,5 7,5 M6x1 9 7 17 13 6 / 7,5 40 M8x1,25 G1/8 14 34 14
40 5 ÷ 100 16 57 52 39,5 11 8 M6x1 9 7 17 13 7,5 46,5 M8x1,25 G1/8 14 40 15
50 10 ÷ 100 20 71 64 40,5 10,5 10,5 M8x1,25 11 8 22 15 8,5 48,5 M10x1,5 G1/4 17 50 19
63 10 ÷ 100 20 84 77 46 15 10,5 M10x1,5 14 10,5 28,5 15 8,5 54 M10x1,5 G1/4 17 60 19
80 10 ÷ 100 25 104 98 53,5 15 12,5 M12x1,75 17,5 13,5 35,5 21 11 63,5 M16x2 G3/8 22 77 25
100 10 ÷ 100 32 123,5 117 63 20,5 13 M12x1,75 17,5 13,5 35,5 27 11 75 M20x2,5 G3/8 27 94 25