text.skipToContent text.skipToNavigation
Series SA

Series SA

7 different sizes
Threads: M8x1 - M10x1 - M12x1 - M14x1,5 -
M20x1,5 - M25x1,5 - M27x1,5
Series SA shock absorbers exist in 7 different sizes and are used to provide impact and noise absorbtion when stopping objects in motion. Series SA is of a self compensating type which makes it suitable for different applications such as low load/high speed or high load/low speed applications without requiring any additional adjustments on the shock absorber.
Series SA is designed so it can be used with or without a stop collar.

By using shock absorber Series SA, following advantages would be provided.
- Increased production rate
- Reduced maintenance costs
- Reduce noise and vibration
- Extended life time of the machine.
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Model SA-0806
SA-1007
SA-1210
SA-1412
SA-2015
SA-2525
SA-2725
Type of construction Hydraulic shock absorber, self compensating
Materials Body: steel, black coated
Piston rod: carbon steel chrome plated
Piston: carbon steel
Sealings: NBR
Threaded body M8x1 - M10x1 - M12x1 - M14x1,5 - M20x1,5 - M25x 1,5 - M27x 1,5
Absorption stroke (mm) 6; 7; 10; 12; 15; 25; 25.
Max. Energy absorption per cycle, Et (Nm) 3; 6; 12; 20; 59; 80; 147.
Max. Energy absorption per hour, ETc, (Nm) 7000; 12400; 22500; 33000; 38000; 60000; 72000.
Max. effective mass Me (kg) 6; 12; 22; 40; 120; 180; 270.
Max N° cycles per minute 80; 70; 40; 70; 45; 20; 10.
Impact speed, v (m/s)
min. - max.
0,3 - 2,5; 0,3 - 3,5; 0,3 - 4,0; 0,3 - 5,0;
0,3 - 5,0; 0,3 - 5,0; 0,3 - 5,0.
Weight (g) 15; 25; 32; 65; 150; 295; 360.
Working temperature -10°C ÷ +80°C
Full screen
Your configuration

Shock Absorbers Series SA



Mod. A B C D E F G I L SW X Weight [g]
SA-0806W M8X1 40.6 - 2.9 - 33.6 2 3 - 11 6 15
SA-0806 M8X1 40.6 6.6 2.9 8.8 33.6 2 3 55.4 11 6 17
SA-1007W M10X1 47 - 3 - 39 3 3 - 12.7 7 25
SA-1007 M10X1 47 8.6 3 8.6 39 3 3 62.6 12.7 7 28
SA-1210W M12X1 52.5 - 3 - 44 3 4 - 14 10 29
SA-1210 M12X1 52.5 10.3 3 8.8 44 3 4 71.3 14 10 32
SA-1412W M14X1.5 67 - 4 - 58 4 5 - 19 12 65
SA-1412 M14X1.5 67 12 4 10.5 58 4 5 89.5 19 12 70
SA-2015W M20X1.5 73 - 6 - 62 4 7 - 26 15 150
SA-2015 M20X1.5 73 17.8 6 15.8 62 4 7 103.8 26 15 160
SA-2525W M25X1.5 92 - 8 - 82 - 9 - 32 25 280
SA-2525 M25X1.5 92 22 8 19 82 - 9 136 32 25 295
SA-2725W M27X1.5 99 - 8 - 86 5 6.5 - 32 25 360
SA-2725 M27X1.5 99 22 8 19 86 5 6.5 143 32 25 375