Rod lock
Series RL
For cylinders ISO 15552 and ISO 6432
ø 20, 25, 32, 40, 50, 63, 80, 100, 125 mm
ø 20, 25, 32, 40, 50, 63, 80, 100, 125 mm
Series RL rod locks are available in 9 different sizes (diameters: 20, 25, 32, 40, 50, 63, 80, 100 to 125 mm). The compact dimensions allow units to be fitted on cylinders where space is limited.
Rod lock units are often used to hold the load in position during Emergency Stop conditions or when the air supply may be accidently disconnected from the system. The holding forces are measured at 8 bar and apply in both directions.
Caution!
The rod lock should not be used to "brake" the piston rod in dynamic conditions and must only be applied when movement has ceased.
Note:
the cylinder piston rod length must be increased when using a rod lock unit. See the table for the minimum extension lengths for each diameter.
Rod lock units are often used to hold the load in position during Emergency Stop conditions or when the air supply may be accidently disconnected from the system. The holding forces are measured at 8 bar and apply in both directions.
Caution!
The rod lock should not be used to "brake" the piston rod in dynamic conditions and must only be applied when movement has ceased.
Note:
the cylinder piston rod length must be increased when using a rod lock unit. See the table for the minimum extension lengths for each diameter.
1-1/1 results
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Type of construction | compact |
Operation | piston operated clamp |
Materials | housing: anodized AL clamp: brass seals: NBR |
Cylinder diameter | ø 20 - 25 - 32 - 40 - 50 - 63 - 80 - 100 - 125 |
Operating temperature | 0°C ÷ 80°C (with dry air -20°C) |
Configuration | pressure release |
Operating pressure | 3 ÷ 8 bar |
Ports | M5 = ø20, 25, 32 - G1/8 = ø40, 50, 63, 80, 100, 125 |
Fluid | Filtered air without lubrication. If lubricated air is used, it is recommended to use ISOVG32 oil. Once applied the lubrication should never be interrupted. |
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support