Short-stroke cylinders
Series RPA
Double-effect, magnetic
With hollow through rod and mounting stud
Bores: 20 and 30 mm
With hollow through rod and mounting stud
Bores: 20 and 30 mm
The Series RPA short stroke cylinders are double acting actuators with aluminium hollow through rod and mounting stud. Available in two sizes, ø 20 and ø 30 mm, with different strokes and dimensions of the mounting stud, these actuators are equipped with the non-rotating function of the rod.
The Series RPA are prepared for the mounting of magnetic sensors (Series CSD), in fact, on the external profile, along the cylinder tube, you can find sensor positioning slots. Their compact and light design together with the adopted technical solutions make these cylinders suitable to be used, combined with suction pads, in End Of Arm Tooling (EOAT) systems, especially in the sector of plastic injection moulding.
The Series RPA are prepared for the mounting of magnetic sensors (Series CSD), in fact, on the external profile, along the cylinder tube, you can find sensor positioning slots. Their compact and light design together with the adopted technical solutions make these cylinders suitable to be used, combined with suction pads, in End Of Arm Tooling (EOAT) systems, especially in the sector of plastic injection moulding.
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Type of construction | Short stroke |
Operation | Double acting, hollow through rod |
Materials | Anodized aluminium body, piston and rod HNBR seals |
Operating pressure | 2 ÷ 8 bar |
Operating temperature | 5°C ÷ 60°C |
Medium | Filtered air in class 7.4.4 according to ISO 8573-1 |
Lubrication | Not necessary. A pre-lubrication is performed on the cylinder. In case lubricated air is used, we recommend ISOVG32 oil and to never interrupt lubrication. |
Mounting | Stud / threaded holes on the body |
Use with external sensors | Slots on both sides for Series CSD sensors |
Anti-rotation function | With self-lubricating technopolymer anti-friction pads |
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Mod. | Bore | Stroke | AF | B | BG | D | D2 | D3 | E | E2 | E3 | EE | F | KF | L | P | PL | RT | SW1 | T1 | TG | ZA | ZB | ZC |
RPA20R010A20 | 20 | 10 | 10 | 9 | 4 | Ø10 | Ø20 | Ø4,2 | 24 | 25 | 12 | M5 | 29 | M5 | 1 | 16 | 13 | M3 | 8 | 24 | 19 | 59 | 60 | 74,2 |
RPA20R010A14 | 20 | 10 | 10 | 9 | 4 | Ø10 | Ø14 | Ø4,2 | 24 | 25 | 12 | M5 | 29 | M5 | 1 | 16 | 13 | M3 | 8 | 24 | 19 | 59 | 60 | 74,2 |
RPA20R025A14 | 20 | 25 | 10 | 24 | 4 | Ø10 | Ø14 | Ø4,2 | 24 | 25 | 12 | M5 | 29 | M5 | 1 | 31 | 13 | M3 | 8 | 39 | 19 | 89 | 90 | 119,2 |
RPA30R015A20 | 30 | 15 | 10 | 7 | 6 | Ø15 | Ø20 | Ø8,8 | 34 | 35 | 17 | M5 | 39 | G1/8 | 3 | 23,3 | 10,1 | M4 | 13 | 25 | 28 | 67 | 68 | 87,2 |
RPA30R030A20 | 30 | 30 | 10 | 7 | 6 | Ø15 | Ø20 | Ø8,8 | 34 | 35 | 17 | M5 | 39 | G1/8 | 3 | 38,3 | 10,1 | M4 | 13 | 38 | 28 | 95 | 96 | 130,2 |
RPA30R050A20 | 30 | 50 | 10 | 27 | 6 | Ø15 | Ø20 | Ø8,8 | 34 | 35 | 17 | M5 | 39 | G1/8 | 3 | 58,3 | 10.1 | M4 | 13 | 58 | 28 | 135 | 136 | 190,2 |