AP
CP
MX-Pro
OF
Controlled quantity
Flow
Control signal
0-10 V
4-20 mA
CanOpen
PWM
Pneumatic connection
Barb fittings
Flange
G1/2
G1/4
G1/8
M5
Certifications
ATEX
Max. regulated output pressure [Bar]
Nominal size [Ømm]
0.8
1
1.2
1.5
1.6
2
2.4
3
3.5
4.4
Voltage
12 V DC
24 V DC
6 V DC
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
IP00
IP20
IP40
IP51