AP
CP
PRE
Controlled quantity
Flow
Pressure
Control signal
0-10 V
4-20 mA
Digital I/O
IO-Link
PWM
Pneumatic connection
1/4 NPTF
1/4NPTF
Barb fittings
Flange
G1/4
G1/8
G3/8:1/4NPTF
M5
Certifications
ATEX
Csa
UL
Max. regulated output pressure [Bar]
Nominal size [Ømm]
0.8
1
1.2
1.5
1.6
2
2.4
3
3.5
4.4
Voltage
12 V DC
24 V DC
6 V DC
ISO Flow rate Standard (Qn)
Sector
Assembly and Robotics
Automotive - Production
Electronics
Food Processing and Packaging
Garment and Leather Industry
Glass Industry
Life Science
Machine Tools & Manufacturing Systems
Paper and Printing
Plastic and Rubber
Textile
Woodworking
IP protection class
IP00
IP40
IP65
Media
Acetylen
Air
Argon
Carbon dioxide
Helium
Hydrogen
Methane
Nitrogen
Oxygen
Propane
Propylene
Oxygen service
Oxygen service
Proportional valves
Proportional regulators