AP
CP
Controlled quantity
Flow
Control signal
PWM
Pneumatic connection
Barb fittings
Flange
G1/8
M5
Certifications
ATEX
Nominal size [Ømm]
0.8
1
1.2
1.5
1.6
2
2.4
3
3.5
4.4
Voltage
12 V DC
24 V DC
6 V DC
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
IP00
IP40
IP65
Media
Acetylen
Air
Argon
Carbon dioxide
Helium
Hydrogen
Methane
Nitrogen
Oxygen
Propane
Propylene
Oxygen service
Oxygen service
Proportional valves