Flow sensors
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
AP
OF
Controlled quantity
Flow
Position
Pressure
Control signal
0-10 V
4-20 mA
CanOpen
PWM
Pneumatic connection
Barb fittings
Flange
G1/4
G1/8
M5
Certifications
ATEX
Max. regulated output pressure [Bar]
Nominal size [Ømm]
1.2
Voltage
12 V DC
24 V DC
ISO Flow rate Standard (Qn)
Sector
Assembly and Robotics
Automotive - Production
Electronics
Food Processing and Packaging
Garment and Leather Industry
Glass Industry
Life Science
Machine Tools & Manufacturing Systems
Paper and Printing
Plastic and Rubber
Textile
Woodworking
IP protection class
IP20
IP65
Media
Acetylen
Air
Argon
Carbon dioxide
Helium
Hydrogen
Methane
Nitrogen
Oxygen
Propane
Propylene
Oxygen service
Oxygen service
Proportional valves