K8P
MX-Pro
OF
PME
PRE
Controlled quantity
Pressure
Control signal
0-10 V
4-20 mA
CanOpen
Digital I/O
IO-Link
Pneumatic connection
1/4 NPTF
1/4NPTF
G1/2
G1/4
G1/8
G3/8
G3/8:1/4NPTF
M5
On subbase
ø4
Certifications
Csa
UL
Max. regulated output pressure [Bar]
Nominal size [Ømm]
1
1.2
1.6
2
2.4
Voltage
12 V DC
24 V DC
ISO Flow rate Standard (Qn)
Sector
Assembly and Robotics
Automotive - Production
Electronics
Food Processing and Packaging
Garment and Leather Industry
Glass Industry
Life Science
Machine Tools & Manufacturing Systems
Paper and Printing
Plastic and Rubber
Textile
Woodworking
IP protection class
IP20
IP51
IP65
Media
Acetylen
Air
Argon
Carbon dioxide
Helium
Hydrogen
Methane
Nitrogen
Oxygen
Propane
Propylene
Oxygen service
Oxygen service
Proportional valves
Proportional regulators