K8P
MX-Pro
Controlled quantity
Flow
Pressure
Size
15.6
Control signal
0-10 V
4-20 mA
Pneumatic connection
G1/2
M5
On subbase
ø4
Max. regulated output pressure [Bar]
Max. inlet pressure [Bar]
Voltage
24 V DC
ISO Flow rate Standard (Qn)
Sector
Assembly and Robotics
Automotive - Production
Electronics
Food Processing and Packaging
Garment and Leather Industry
Glass Industry
Life Science
Machine Tools & Manufacturing Systems
Paper and Printing
Plastic and Rubber
Textile
Woodworking
Connection type (Electrical)
M8
Function at rest position
Normally closed
IP protection class
IP51
IP65
Actuation type
Elettrical directly operated
Servo pneumatically operated
Media
Acetylen
Air
Argon
Carbon dioxide
Helium
Hydrogen
Methane
Nitrogen
Oxygen
Propane
Propylene
Oxygen service
Oxygen service
2 Products found
Micro regulator electronic proportional
Series K8P
Proportional pressure regulator and proportional flow valve
Series MX-PRO
Added to Your Shopping Cart
Back
Product Availability by Store Location
Previous
Next
-
from
stores found
Hours
text.addToCart