K8P
PME
PRE
Controlled quantity
Pressure
Size
1
2
15.6
Control signal
4-20 mA
Pneumatic connection
1/4 NPTF
1/4NPTF
G1/4
G1/8
G3/8
G3/8:1/4NPTF
M5
On subbase
ø4
Certifications
Csa
UL
Max. regulated output pressure [Bar]
Max. inlet pressure [Bar]
Voltage
24 V DC
ISO Flow rate Standard (Qn)
Sector
Assembly and Robotics
Automotive - Production
Electronics
Food Processing and Packaging
Garment and Leather Industry
Glass Industry
Life Science
Machine Tools & Manufacturing Systems
Paper and Printing
Plastic and Rubber
Textile
Woodworking
Connection type (Electrical)
M12
M8
Function at rest position
Normally closed
Normally open
IP protection class
IP65
Actuation type
Elettrical directly operated
Servo pneumatically operated
Media
Acetylen
Air
Argon
Carbon dioxide
Helium
Hydrogen
Methane
Nitrogen
Oxygen
Propane
Propylene
Oxygen service
Oxygen service
3 Products found
Micro regulator electronic proportional
Series K8P
Proportional pressure regulator
Series PME
Proportional pressure regulator with CoilVision technology
Series PRE
Added to Your Shopping Cart
Back
Product Availability by Store Location
Previous
Next
-
from
stores found
Hours
text.addToCart