130
OF
Controlled quantity
Flow
Position
Pressure
Size
37
Control signal
0-10 V
Pneumatic connection
G1/4
Max. regulated output pressure [Bar]
Max. inlet pressure [Bar]
Nominal size [Ømm]
1
1.2
1.6
2
2.4
Voltage
12 V DC
24 V DC
ISO Flow rate Standard (Qn)
Sector
Assembly and Robotics
Automotive - Production
Electronics
Food Processing and Packaging
Garment and Leather Industry
Glass Industry
Life Science
Machine Tools & Manufacturing Systems
Paper and Printing
Plastic and Rubber
Textile
Woodworking
Connection type (Electrical)
M12
Screw
Function at rest position
Normally closed
IP protection class
IP20
IP54
Actuation type
Elettrical directly operated
Media
Acetylen
Air
Argon
Carbon dioxide
Helium
Hydrogen
Methane
Nitrogen
Oxygen
Propane
Propylene
Oxygen service
Oxygen service
2 Products found
Electronic control device for proportional valves
Series 130
Open Frame proportional controller
Series OF
Added to Your Shopping Cart
Back
Product Availability by Store Location
Previous
Next
-
from
stores found
Hours
text.addToCart