AP
CP
Controlled quantity
Flow
Size
16
20
22
Control signal
PWM
Pneumatic connection
Barb fittings
Flange
G1/8
M5
Certifications
ATEX
Max. inlet pressure [Bar]
Nominal size [Ømm]
2
Voltage
12 V DC
24 V DC
6 V DC
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
4mm)
DIN EN 175 301-803-B
DIN EN 175 301-803-C Micro (9
Free wires
Function at rest position
Normally closed
IP protection class
IP00
IP40
IP65
Actuation type
Electrical directly operated
Elettrical directly operated
Servo pneumatically operated
Media
Acetylen
Air
Argon
Carbon dioxide
Helium
Hydrogen
Methane
Nitrogen
Oxygen
Propane
Propylene
Oxygen service
Oxygen service
2 Products found
Directly operated proportional valves
Series AP
Directly operated and pressure compensated proportional solenoid valves
Series CP
Added to Your Shopping Cart
Back
Product Availability by Store Location
Previous
Next
-
from
stores found
Hours
text.addToCart