Flow sensors
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
CP
Controlled quantity
Flow
Size
16
20
Control signal
PWM
Pneumatic connection
Flange
Certifications
ATEX
Max. inlet pressure [Bar]
Nominal size [Ømm]
3.5
Voltage
12 V DC
24 V DC
6 V DC
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
Free wires
Function at rest position
Normally closed
IP protection class
IP00
IP40
Actuation type
Elettrical directly operated
Servo pneumatically operated
Media
Acetylen
Air
Argon
Carbon dioxide
Helium
Hydrogen
Methane
Nitrogen
Oxygen
Propane
Propylene
Oxygen service
Oxygen service
1 Products found
Directly operated and pressure compensated proportional solenoid valves
Series CP
Added to Your Shopping Cart
Back
Product Availability by Store Location
Previous
Next
-
from
stores found
Hours
text.addToCart