Directly operated proportional valves
Series AP
2/2-way proportional valves, NC
Sizes: 16 - 22 mm
Sizes: 16 - 22 mm
Series AP directly operated 2/2-way proportional solenoid valves, NC, with nominal diameters range from 0,8 to 2,4 mm, can be used where an open loop flow control is required, with gas mixtures, to control free flows or blows, or emptying chambers using vacuum.
Series AP proportional valves have been manufactured to optimize and reduce friction and stick-slip effects. The output flow is proportional to the control signal. As they can work also in vacuum, a minimum working pressure is not required.
Series AP proportional valves have been manufactured to optimize and reduce friction and stick-slip effects. The output flow is proportional to the control signal. As they can work also in vacuum, a minimum working pressure is not required.
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
there are no salable codes online
Look in the "Accessory" tab for the Configurator
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Function | 2/2 NC |
Operation | proportional directly operated |
Ports | M5 - G1/8 - with rear flanges - with lower flanges |
Hysteresis | Size 16mm: 12% FS - Size 22mm: 10% FS |
Repeatibility | Size 16mm: 7% FS - Size 22mm: 7% FS |
Operating temperature | 0 ÷ 60°C |
Medium | filtered compressed air, unlubricated, according to ISO 8573-1 class 3.4.3, inert gas. All the valves are suitable for use with oxygen. |
Installation | any position |
Materials | body = brass / PVDF (size 16mm only) seals = NBR, FKM, EPDM |
Nominal resistance | GP7 = 193 ohm - GPH = 48 ohm - U711 = 85 ohm - U712 = 22 ohm |
Rated current | GP7 = 125 mA - GPH = 250 mA - U711 = 271 mA - U712 = 542 mA |
NOTE: Having a counterpressure on the outlet connection of at least 25% of the inlet pressure ensures the good functioning of the valve and improves its performance.
Example: with inlet Pressure = 1 bar on the outlet connection, a min. counterpressure of 250 mbar is recommended.
1-5/5 results
1-5/5 results