Pressure microregulators for use with water and fluids
Series M
Ports G1/8, G1/4
Series M pressure regulator is available with G1/8 and G1/4 ports. Its design incorporates a diaphragm and relieving so as to allow decremental adjustments as well.
Microregulators are available with different regulation types: non-relieving, very sensitive self-relieving (through a light air leak) and VS (valve with fast draining).
The VS version is used when a regulator should be inserted between the valve and cylinder, or capacity, without any negative influence on the exhaust.
Microregulators are available with different regulation types: non-relieving, very sensitive self-relieving (through a light air leak) and VS (valve with fast draining).
The VS version is used when a regulator should be inserted between the valve and cylinder, or capacity, without any negative influence on the exhaust.
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
there are no salable codes online
Look in the "Accessory" tab for the Configurator
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Construction | diaphragm type |
Materials | body: non nickel-plated brass spring: stainless steel seals: diaphragm in EPDM (H versions only) |
Ports | G1/8 - G1/4 |
Weight | Kg 0.235 |
Pressure gauge ports | G1/8 |
Mounting | in-line or panel mounting (in any position) |
Operating temperature | 10°C ÷ 50°C with water |
Inlet pressure | 0 ÷ 16 bar |
Outlet pressure | 0.5 ÷ 10 bar |
Nominal flow | air: Qn 480 (Nl/min) water: Kv 0.42 (N3h) |
Secondary pressure (relieving) | with relieving (standard) without relieving |
Fluid | compressed air |
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support