Pressure microregulators
Series TC
For applications with oxygen, without relieving
Ports: cartridge construction, G1/8 and 1/8 NPTF
Ports: cartridge construction, G1/8 and 1/8 NPTF
The Series TC pressure regulator has been designed to be used for all the applications and equipment where it is needed to insert the single component in customized integrated pneumatic circuits (manifolds) or collectors.
The cartridge design and the compact size allow the regulator to be plugged in a proper seat, making the installation easier and reducing the assembly time.
To produce the new TC regulator, materials have been analized and chosen on the basis of their suitability with the contact medium. The body in PPS and the seals in FKM ensure thus full compatibility with a wide range of gaseous fluids.
The cartridge design and the compact size allow the regulator to be plugged in a proper seat, making the installation easier and reducing the assembly time.
To produce the new TC regulator, materials have been analized and chosen on the basis of their suitability with the contact medium. The body in PPS and the seals in FKM ensure thus full compatibility with a wide range of gaseous fluids.
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Construction | compact with pre-formed diaphragm |
Materials | see the TABLE OF MATERIALS on the following page |
Ports | cartridge construction in manifold - G1/8 or 1/8NPTF (aluminium body version only) |
Mounting | in-line or cartridge (any position) |
Operating temperature | -5°C ÷ 50°C |
Inlet pressure | 0 ÷ 10 bar |
Outlet pressure | 0.03 ÷ 0.5 bar 0.1 ÷ 2 bar 0.15 ÷ 3 bar 0.2 ÷ 4 bar |
Overpressure exhaust | without relieving |
Nominal flow | see FLOW DIAGRAMS on the following pages |
Medium | air, inert and medical gases, OXYGEN |
Repeatability | ± 0.2% FS |
1-1/1 results
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support