Mechanically operated valves
Series 1 and 3
Series 1: 3/2-way and 5/2-way, ports G1/8 and G1/4
Series 3: 3/2-way and 5/2-way, ports G1/8
Series 3: 3/2-way and 5/2-way, ports G1/8
These mechanically operated valves have been designed with three different types of actuation:
- plunger
- lever/roller
- unidirectional lever/roller
In each case, return is triggered by a
mechanical spring.
3/2-way monostable valves Series 3 are normally closed in the rest position when pressure is supplied in 1 and are normally open when pressure is supplied on connection 3, the user port 2 remaining unchanged.
5/2-way valves Series 3 can be supplied via the ports 3 and 5 with two different pressures if a cylinder has to be operated using a delivery pressure which is different from the return pressure.
- plunger
- lever/roller
- unidirectional lever/roller
In each case, return is triggered by a
mechanical spring.
3/2-way monostable valves Series 3 are normally closed in the rest position when pressure is supplied in 1 and are normally open when pressure is supplied on connection 3, the user port 2 remaining unchanged.
5/2-way valves Series 3 can be supplied via the ports 3 and 5 with two different pressures if a cylinder has to be operated using a delivery pressure which is different from the return pressure.
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Construction | spool-type (Series 3), poppet-type (Series 1) |
Valve group | 3/2, 5/2 way/pos. |
Materials | aluminium body, brass poppet, stainless steel spool, NBR seals |
Ports | G1/8, G1/4 |
Ambient temperature | 0°C ÷ 60°C |
Medium temperature | 0°C ÷ 50°C |
Operating pressure | see models |
Fluid | Filtered air, without lubrication. If lubricated air is used, it is recommended to use ISO VG32 oil. Once applied the lubrication should never be interrupted. |
1-16/16 results
1-16/16 results