Bellows suction pads (round) for Packaging - 4,5 folds
Series VPCQ
Suction pads in Silicone.
Diameters from 20 to 50 mm with thread size G1/8, G1/4, G3/8 and G1/2 both male and female.
Diameters from 20 to 50 mm with thread size G1/8, G1/4, G3/8 and G1/2 both male and female.
Series VPCQ suction pads consist of a nipple and rubber part which are delivered assembled. Both components can be ordered separately as spare parts.
These suction pads are very suitable for the handling of flexible products such as pouches and other rigid, plastic film packaging (like frozen food bags).
Common applications are:
- Handling of pouches filled with solid, powder-form or liquid substances with a good level of filling
- Quick packaging processes, mainly with a Delta Robot.
These suction pads are very suitable for the handling of flexible products such as pouches and other rigid, plastic film packaging (like frozen food bags).
Common applications are:
- Handling of pouches filled with solid, powder-form or liquid substances with a good level of filling
- Quick packaging processes, mainly with a Delta Robot.
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Description | robust hard-wearing suction pads consisting of suction pad VPCQ and connection nipple |
Construction | - nipples and suction pads are supplied already assembled - diameters of 60 mm and more: nipple screwed into supporting plate vulcanised to the pad |
Maintenance | it is possible to replace the soft element |
Working temperature | SILICONE version: -50°C ÷ +220°C (for short time <30 sec.); -30°C ÷ +180°C (long-term) |
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
CODING EXAMPLE
VP | C | Q | 0200 | S | G1/8 | M |
VP |
SERIES VP = suction pad |
C |
SHAPE C = round |
Q |
VERSION Q = 4,5 folds |
0200 |
DIAMETERS 0200 = 20,0 mm 0300 = 30,0 mm 0400 = 40,0 mm 0500 = 50,0 mm |
S |
MATERIALS S = silicone |
G1/8 |
THREAD SIZE 1/8 = G1/8 1/4 = G1/4 3/8 = G3/8 1/2 = G1/2 |
M |
THREAD M = male F = female |