SCS
VBO
VBU
VMR
VNR
VSC
VSO
Valve function
Blocking valve
Circuit selector
Overpressure exhaust valve
Quick exhaust
Unidirectional valve
Pneumatic connection
G1/8
Max. inlet pressure [Bar]
Nominal size [Ømm]
5
5.5
8
11
15
Material
Aluminium
Brass
Seal Material
NBR
TPU
ISO Flow rate Standard (Qn)
Dimension [mm]
16
45
48
Ø 15
Ø 20
Ø 34.5
Ø 41.5
Ø 9
Actuation type
Automatically operated
Logic valve function
Or
Suitable for both directions of flow
Bidirectional
Unidirectional
5 Products found
Quick exhaust valves
Series VSO, VSC
New
Unidirectional valves
Series VNR
Blocking valves
Series VBO - VBU
Circuit selector
Mod. SCS
Adjustable overpressure exhaust valve
Series VMR 1/8-B10
Added to Your Shopping Cart
Back
Product Availability by Store Location
Previous
Next
-
from
stores found
Hours
text.addToCart