D
EN
VMS
Valve function
5/3 CO
Pneumatic connection
G1/4
Certifications
CE
Csa
REACH
RoHS
UL
Material
Aluminium
Seal Material
NBR
Voltage
110 V DC
230 V DC
24 V DC
48 V DC
ISO Flow rate Standard (Qn)
IP protection class
IP40
IP65
Dimension [mm]
16
Solenoid, pneumatic and manifold valves
Mechanical and manual valves