1
3
4
D
EN
SCS
VMS
Valve function
2 x 3/2 NC
2 x 3/2 NO
3/2 NC
3/2 NC + 3/2 NO
3/2 NO
5/2
5/3 CC
5/3 CO
5/3 CP
Circuit selector
Pneumatic connection
G1/2
G1/4
G1/8
G3/4
G3/8
M5
M7
Certifications
CE
Csa
REACH
RoHS
UL
Material
Aluminium
Seal Material
NBR
Voltage
110 V DC
230 V DC
24 V DC
48 V DC
ISO Flow rate Standard (Qn)
IP protection class
IP40
IP65
Dimension [mm]
16
Solenoid, pneumatic and manifold valves
Mechanical and manual valves
Automatic valves