EN
Valve function
5/2
Pneumatic connection
G1/4
G1/8
Material
Aluminium
Seal Material
NBR
Voltage
110 V DC
230 V DC
24 V DC
48 V DC
ISO Flow rate Standard (Qn)
IP protection class
IP65
Dimension [mm]
19
Solenoid, pneumatic and manifold valves