2901
2903
2905
2921
2931
2938
2939
EN
Valve function
5/2
5/3 CC
5/3 CO
5/3 CP
Silencer
Pneumatic connection
G1
G1/2
G1/4
G1/8
G3/4
G3/8
M5
M7
Push-in Ø10
Push-in Ø4
Push-in Ø6
Push-in Ø8
Material
Aluminium
Seal Material
NBR
Voltage
110 V DC
230 V DC
24 V DC
48 V DC
ISO Flow rate Standard (Qn)
IP protection class
IP65
Dimension [mm]
19
Solenoid, pneumatic and manifold valves
Silencers