2 x 3/2 NC
2 x 3/2 NO
3/2
3/2 NC
3/2 NC + 3/2 NO
3/2 NO
5/2
5/3 CC
5/3 CO
5/3 CP
Pneumatic connection
G1/4
G1/8
Certifications
CE
REACH
RoHS
Material
Aluminium
Seal Material
NBR
Voltage
110 V 50/60 Hz
ISO Flow rate Standard (Qn)
IP protection class
IP65
Dimension [mm]
22. 25
Solenoid, pneumatic and manifold valves