2901
2903
2905
2921
2931
2938
2939
2L
Valve function
2 x 3/2 NC
3/2 NC
3/2 NO
3/5 NC
Silencer
Pneumatic connection
G1
G1/2
G1/4
G1/8
G3/4
G3/8
M5
M7
Push-in Ø10
Push-in Ø4
Push-in Ø6
Push-in Ø8
Material
Aluminium
Seal Material
NBR
ISO Flow rate Standard (Qn)
Dimension [mm]
30
Mechanical and manual valves
Logic valves
Silencers