3/2
3/2 NC
3/2 NO
5/2
5/3
5/3 CC
5/3 CO
Pneumatic connection
G1/2
G1/4
G1/8
G3/8
Certifications
CE
REACH
RoHS
Material
Aluminium
Seal Material
NBR
Voltage
110 V 50/60 Hz
110 V DC
12 V DC
125 V 50/60 Hz
230 V 50/60 Hz
24 V 50/60 Hz
24 V DC
240 V 50/60 Hz
48 V 50/60 Hz
48 V DC
6 V DC
72 V DC
ISO Flow rate Standard (Qn)
IP protection class
IP65
Dimension [mm]
32
Solenoid, pneumatic and manifold valves